??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Part Number
023287
Part Name
S1U-K-215R
Weight (Approx)
15 lbs
A
3-3/4 Inch
B
3 Inch
C
1-7/8 Inch
D
5-7/8 Inch
E
0.450 Inch
E % Cast Side
5-5/8
E % Machine Side
5.563
H
11/16 Inch
J
3-7/8 Inch
K
6.061 Inch
L
4-23/32 Inch
M
3-13/16 Inch
R
1-7/16 Inch
S
2-1/4 Inch
Static Capacity
61200 lbs
Dynamic Capacity
9600 lbs
Rollers/Row No.
24
Rollers/Row Mean Diameter
.41
Pitch Diameter
3.900 Inch
End Play
.004-.012 Inch
Collar Setscrews Size
1/2-13*7/8
Collar Setscrews Torque
620 lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalig
±.001 PER INCH
Descarga de modelos CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.